IESNA:LM-63-2002
[TEST]P955971
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-735-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 70 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]62799
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
8695.7 9824.8 10949.6 11901.4 12628.2 13069.4 13393.9 13731.3 14051.5 14419.2
14869.1 15353.7 15955 16612.6 17434.6 18607 20225 22414 25303.9 29002.8
33791.9 39532.8 44854 47942.9 47354.5 42820.7 34419.2 24970.8 16024.2 11390.9
7860.7 4927.5 2742.8 597 0 0 0
8695.7 9656.1 10677 11507.7 12126.3 12533 12814.2 13121.3 13445.8 13778.9
14198.6 14700.4 15284.4 15933.4 16712.1 17733.1 19104.5 20917.2 23236 26459
30659.7 34691.8 36668.8 35989.6 33605.9 29608.5 23309.5 15773.3 8518.3 5031.4
2773.1 1241.6 480.2 60.6 0 0 0
8695.7 9556.6 10348.3 10928 11364.9 11628.8 11814.8 12057.1 12269.1 12472.4
12757.9 13138.7 13588.6 14021.2 14484.1 15050.8 15717.1 16517.4 17499.5 18481.5
18780 17793.6 15297.4 12368.6 9106.6 6320.6 4464.6 3223 2262.6 1626.6
1098.9 657.6 367.7 164.4 30.3 0 0
8695.7 9310 9898.3 10331 10581.9 10711.7 10802.5 10841.4 10815.5 10716
10568.9 10491 10404.5 10196.8 9742.6 9093.7 8418.8 7774.2 7220.4 6844
6653.7 6480.6 6242.7 5840.4 5533.2 5295.3 4559.8 3694.6 2440 1708.8
1220 847.9 562.4 242.3 34.6 0 0
8695.7 9063.4 9487.3 9807.5 9980.5 10023.8 9924.3 9656.1 9223.4 8661
8055.4 7566.5 7246.4 7051.7 6896 6666.7 6337.9 6022.1 5775.5 5645.7
5645.7 5680.3 5688.9 5654.3 5399.1 4836.7 4239.7 3841.7 3236 2600
1886.2 1237.3 674.9 263.9 17.3 0 0
8695.7 8864.4 9067.7 9301.3 9470 9452.7 9223.4 8777.8 8237.1 7730.9
7311.3 7012.8 6839.7 6709.9 6558.5 6324.9 5996.1 5598.1 5208.7 4901.6
4737.2 4758.8 4892.9 4983.8 4949.2 4797.8 4469 3936.8 3344.1 2786.1
2262.6 1778.1 1293.5 752.8 324.5 0 0
8695.7 8596.1 8661 8825.4 9007.1 9093.7 8959.5 8665.4 8336.6 8042.4
7743.9 7406.4 7056 6714.3 6381.1 6030.7 5645.7 5239 4854 4538.2
4257 4019 3815.7 3685.9 3647 3634 3564.8 3409 3140.8 2764.4
2132.8 1462.3 809 428.3 155.7 0 0
8695.7 8418.8 8258.7 8293.3 8557.2 8894.7 9158.6 9180.2 8994.2 8700
8358.2 7951.5 7480 6982.5 6510.9 6061 5632.7 5217.4 4845.3 4555.5
4343.5 4205.1 4092.6 3954.1 3742.2 3409 3062.9 2812 2587.1 2336.1
2007.4 1553.1 999.4 579.7 190.4 0 0
8695.7 8206.8 7834.7 7778.5 8038.1 8691.3 9392.2 9721 9621.5 9249.4
8803.8 8349.6 7869.3 7337.2 6805.1 6286 5797.1 5347.2 4953.5 4650.7
4421.4 4261.3 4196.4 4153.1 4058 3850.3 3599.4 3313.9 3024 2686.6
2275.6 1773.7 1306.5 822 268.2 0 0
8695.7 8003.5 7445.4 7168.5 7302.6 7960.2 8924.9 9699.3 9885.4 9560.9
9020.1 8501 8020.8 7518.9 7021.4 6523.9 6030.7 5550.5 5130.9 4810.7
4542.5 4365.1 4235.3 4179.1 4096.9 3945.5 3729.2 3486.9 3223 2928.8
2522.2 2003 1470.9 809 250.9 8.7 0
8695.7 7821.8 7207.4 6844 6896 7484.3 8375.5 9154.2 9591.2 9470
9015.8 8501 8020.8 7544.9 7077.7 6610.4 6125.9 5650 5234.7 4884.3
4585.8 4382.4 4231 4140.2 4045 3871.9 3616.7 3339.8 3062.9 2738.5
2336.1 1808.3 1315.2 700.8 190.4 0 0
8695.7 7787.2 7056 6549.9 6454.7 6844 7540.6 8336.6 8864.4 8916.3
8635.1 8198.1 7765.5 7363.2 6965.2 6536.9 6087 5632.7 5213.1 4854
4546.8 4326.2 4135.8 3962.8 3755.1 3448 3019.7 2522.2 2054.9 1669.9
1289.2 860.9 523.5 263.9 21.6 0 0
8695.7 7575.2 6675.3 5965.8 5615.4 5632.7 5853.3 6151.8 6389.8 6515.2
6515.2 6359.5 6160.5 5948.5 5714.9 5468.3 5226 4962.1 4646.3 4321.9
4010.4 3655.6 3287.9 2967.8 2643.3 2206.4 1773.7 1457.9 1207 960.4
705.2 436.9 203.3 56.2 0 0 0
8695.7 7419.4 6385.5 5524.6 4992.4 4763.1 4689.6 4680.9 4655 4616.1
4533.9 4378.1 4192.1 3971.4 3711.9 3499.9 3292.2 3132.2 3028.3 2985.1
2928.8 2807.7 2613 2366.4 2072.2 1765.1 1479.6 1228.6 990.7 774.4
553.8 311.5 134.1 21.6 0 0 0
8695.7 7341.6 6190.8 5252 4633.4 4326.2 4166.1 4027.7 3871.9 3698.9
3543.2 3417.7 3274.9 3158.1 3019.7 2881.2 2734.2 2543.8 2331.8 2154.4
1972.7 1808.3 1665.6 1553.1 1427.6 1271.9 1098.9 925.8 739.8 566.7
385 242.3 116.8 4.3 0 0 0
8695.7 7276.7 6074 5109.2 4460.3 4114.2 3902.2 3698.9 3504.2 3309.5
3123.5 2963.4 2812 2660.6 2522.2 2388.1 2245.3 2098.2 1959.8 1812.7
1674.2 1553.1 1444.9 1328.1 1189.7 1068.6 930.1 774.4 597 441.3
320.1 190.4 64.9 0 0 0 0
8695.7 7337.2 6112.9 5130.9 4430 4023.4 3750.8 3543.2 3365.8 3192.7
3019.7 2855.3 2686.6 2535.2 2396.7 2258.3 2115.5 1959.8 1804 1644
1505.5 1388.7 1289.2 1202.7 1116.2 1021 891.2 748.4 623 514.8
398 272.6 99.5 0 0 0 0
8695.7 7371.8 6156.2 5161.2 4412.7 3919.5 3629.7 3443.7 3279.3 3106.2
2941.8 2777.4 2630.3 2491.9 2362.1 2223.7 2085.2 1929.5 1773.7 1618
1479.6 1380.1 1297.9 1228.6 1146.4 1034 882.5 757.1 661.9 562.4
441.3 294.2 116.8 34.6 0 0 0
8695.7 7371.8 6203.8 5200.1 4399.7 3837.3 3530.2 3352.8 3188.4 3024
2842.3 2686.6 2552.5 2405.4 2262.6 2119.8 1972.7 1825.7 1678.6 1540.1
1427.6 1354.1 1284.9 1211.3 1098.9 943.1 752.8 661.9 566.7 462.9
337.4 177.4 73.5 17.3 0 0 0
8695.7 7518.9 6389.8 5381.8 4507.9 3854.6 3508.5 3322.5 3158.1 3019.7
2859.6 2708.2 2561.1 2418.3 2271.3 2128.5 1981.4 1838.6 1704.5 1583.4
1483.9 1406 1328.1 1233 1094.5 873.9 657.6 566.7 475.9 376.4
268.2 155.7 82.2 34.6 8.7 0 0
8695.7 7605.5 6515.2 5507.2 4603.1 3915.2 3530.2 3326.8 3166.8 3019.7
2868.3 2721.2 2578.4 2435.6 2297.2 2158.8 2016 1877.6 1747.8 1631
1531.5 1449.3 1362.8 1254.6 1103.2 873.9 648.9 558.1 462.9 367.7
255.2 151.4 86.5 43.3 21.6 0 0
8695.7 7640.1 6597.4 5615.4 4689.6 4023.4 3547.5 3348.5 3171.1 3045.6
2902.9 2760.1 2621.7 2483.2 2349.1 2219.3 2080.9 1942.5 1812.7 1682.9
1579.1 1492.5 1401.7 1302.2 1116.2 886.9 687.9 601.3 501.8 402.3
285.5 173 103.8 64.9 38.9 17.3 0
8695.7 7882.3 6973.8 6035 5104.9 4287.3 3711.9 3391.7 3218.7 3080.3
2954.8 2825 2695.2 2565.4 2431.3 2297.2 2163.1 2024.7 1899.2 1778.1
1669.9 1570.4 1470.9 1358.4 1220 1042.6 822 700.8 597 493.2
376.4 237.9 147.1 95.2 69.2 34.6 0
8695.7 8064 7315.6 6480.6 5589.4 4741.5 4032 3499.9 3236 3080.3
2954.8 2829.3 2703.9 2574.1 2444.3 2305.9 2158.8 2024.7 1894.9 1773.7
1674.2 1570.4 1462.3 1341.1 1207 1059.9 891.2 748.4 644.6 540.8
432.6 311.5 160.1 95.2 60.6 30.3 0
8695.7 8237.1 7713.6 7051.7 6311.9 5498.6 4702.6 3936.8 3357.1 3110.5
2963.4 2829.3 2703.9 2574.1 2435.6 2301.5 2158.8 2016 1877.6 1730.5
1592 1462.3 1341.1 1228.6 1133.5 1021 882.5 735.5 597 488.9
393.7 294.2 164.4 73.5 38.9 13 0
8695.7 8514 8263 7878 7255 6541.2 5827.4 5100.6 4157.5 3400.4
3041.3 2872.6 2734.2 2600 2470.3 2336.1 2197.7 2059.3 1916.5 1765.1
1622.3 1479.6 1349.8 1228.6 1111.8 990.7 860.9 735.5 597 454.3
350.4 246.6 155.7 82.2 38.9 17.3 0
8695.7 8799.5 8851.4 8799.5 8501 8033.7 7480 6865.7 6078.3 5061.6
4010.4 3231.7 2859.6 2690.9 2565.4 2444.3 2314.5 2202 2093.9 1964.1
1834.3 1674.2 1514.2 1367.1 1250.3 1137.8 1250.3 1310.8 990.7 791.7
523.5 385 220.6 108.2 51.9 26 0
8695.7 9080.7 9457.1 9764.2 9885.4 9790.2 9483 9080.7 8704.3 8254.4
7566.5 6632.1 5537.5 4421.4 3517.2 3037 2898.6 2794.7 2613 2448.6
2323.2 2210.7 2050.6 1933.8 2037.6 2115.5 1782.4 1354.1 822 614.3
458.6 333.1 225 129.8 64.9 21.6 0
8695.7 9366.2 10071.4 10729 11217.8 11499 11516.3 11356.3 11204.8 11157.3
11127 10997.2 10741.9 10421.8 10015.1 9543.6 8950.9 8384.2 8185.2 8929.3
10542.9 12078.7 12308 10668.4 7527.6 4460.3 2634.7 1656.9 1146.4 839.3
636 458.6 311.5 177.4 69.2 17.3 0
8695.7 9643.1 10633.8 11615.8 12437.8 12965.6 13216.5 13303 13389.6 13541
13774.6 14077.4 14440.8 14774 15107.1 15358 15756 16469.8 17802.3 19982.7
22812 25879.3 28873 31174.6 31442.8 29284 25139.5 19640.9 13714 8570.2
4979.5 2963.4 1687.2 636 194.7 8.7 0
8695.7 9742.6 10889 12026.8 12969.9 13592.9 13904.4 14038.5 14164 14337
14575 14860.5 15232.5 15608.9 16015.6 16569.3 17365.3 18524.8 20237.9 22613
25766.8 29928.6 35604.6 42647.6 47190.1 46091.3 42721.2 38083.5 33078.1 28327.9
23469.6 18109.5 12394.5 7285.3 2954.8 744.1 0
8695.7 9816.1 11062.1 12359.9 13389.6 14064.5 14397.6 14497.1 14549 14575
14639.8 14726.4 14838.8 14886.4 15037.9 15375.3 15968 16911.1 18438.2 20683.5
23707.5 27925.6 34272.1 43599.4 56002.6 59948.1 56764 52987.2 48808.1 44456
38035.9 29721 20713.8 12610.9 4979.5 1592 0
8695.7 9980.5 11451.4 12952.6 14194.2 14947 15163.3 15029.2 14709.1 14246.2
13735.7 13246.8 12762.3 12312.4 12091.7 12355.6 13506.4 15548.3 18018.6 20333.1
22526.5 25083.3 28578.8 33618.9 43270.6 54830.2 52472.4 46870 43192.7 40674.9
37088.5 31901.4 24923.2 17348 6783.5 1116.2 0
8695.7 10067.1 11853.8 13489.1 14795.6 15431.5 15418.6 14869.1 13999.6 13082.4
12212.8 11486 10923.6 10594.9 10919.3 12533 15280.1 18637.2 22180.4 25913.9
29997.8 33887.1 37599 41903.5 48267.4 56392 57971 53783.3 49085 44270
38550.7 30871.7 21778.1 10542.9 4127.2 462.9 0
8695.7 10201.2 11940.3 13662.1 14994.6 15634.9 15362.3 14393.3 13168.9 12186.9
11313 10616.5 10119 10006.5 10945.3 13432.8 17127.4 21769.4 27493 34449.5
42076.6 49920 57759 64806.4 72814.2 80177.4 82042 78671.9 72247.5 63677.3
52407.5 36889.5 23941.2 13238.2 6385.5 739.8 0
8695.7 10209.8 11961.9 13662.1 14951.3 15522.4 15245.5 14302.4 13086.7 11996.5
11122.6 10439.1 9989.2 10054.1 11360.6 14293.7 18524.8 24070.9 31118.3 39139.1
47315.6 55319.1 63370.1 71667.7 81051.3 87873.7 88258.7 82876.9 73497.7 61090.2
48120.3 35743 23357.1 13588.6 5386.1 679.2 0
8695.7 10209.8 11918.7 13558.3 14739.3 15280.1 15215.2 14605.2 13666.5 12636.8
11719.7 11036.1 10564.6 10525.6 11555.3 14133.7 17914.8 22435.6 27717.9 33575.6
39428.9 45308.2 50958.3 56634.2 64412.7 72035.5 74073.1 70279 63828.7 55431.5
46056.7 35699.8 26887.3 16011.2 6078.3 536.4 0
8695.7 10093 11685.1 13177.6 14259.1 14812.9 14990.3 14890.8 14479.8 13861.1
13173.3 12511.4 11940.3 11633.1 11918.7 13316 15855.5 19130.4 22621.7 25857.7
28981.2 31724 34311.1 37927.8 44806.4 51715.3 50824.1 44957.8 39541.4 34752.3
28773.5 21622.3 14505.7 7056 1981.4 242.3 0
8695.7 10088.7 11512 12822.8 13770.3 14298.1 14600.9 14795.6 14895.1 14925.4
14873.5 14726.4 14544.7 14345.7 14315.4 14665.8 15738.7 17616.3 20246.6 23240.3
26671 30928 36552 43854.6 51529.3 52974.3 44936.2 34726.4 25541.9 18598.3
14596.6 10664.1 7735.2 4551.2 1267.6 51.9 0
8695.7 9850.7 11049.1 12152.3 12957 13441.5 13800.6 14112 14401.9 14769.6
15167.6 15565.6 16071.8 16556.3 17213.9 18196 19610.6 21631 24689.6 28860
33956.3 39870.2 46896 54752.3 57568.7 53419.9 43612.4 32727.7 22102.5 15942
11533.6 7696.3 4633.4 1068.6 26 0 0
8695.7 9824.8 10949.6 11901.4 12628.2 13069.4 13393.9 13731.3 14051.5 14419.2
14869.1 15353.7 15955 16612.6 17434.6 18607 20225 22414 25303.9 29002.8
33791.9 39532.8 44854 47942.9 47354.5 42820.7 34419.2 24970.8 16024.2 11390.9
7860.7 4927.5 2742.8 597 0 0 0
